
calcActive())">
ACTI9 IID 4P 100A 300MA AC-TYPE RESIDUAL
A9R14491
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
A9R14491
ACTI9 IID 4P 100A 300MA AC-TYPE RESIDUAL
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
ACTI9 IID 4P 100A 300MA AC-TYPE RESIDUAL
EGP0.00
Description
ACTI9 IID 4P 100A 300MA AC-TYPE RESIDUAL
Product Details
[in] Rated Current | 100 A |
---|---|
Device Short Name | iID |
Network Type | AC |
Product or Component Type | residual current circuit breaker (RCCB) |
Range | Acti9 |
Neutral Position | left |
Earth-leakage protection class | type AC |
Poles Description | 4P |
Earth-leakage protection time delay | instantaneous |
Earth-leakage sensitivity | 300 mA |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account