A9HV324XNSX250

Acti 9 Vertical TPN 24way with 3P NSX 250A incomer provision

1/1
A9HV324XNSX250

Acti 9 Vertical TPN 24way with 3P NSX 250A incomer provision

SKU
A9HV324XNSX250
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

Acti 9 Vertical TPN 24way with 3P NSX 250A incomer provision

Description

This Acti9 product is a flush mounted Vertical TPN distribution board is Fexible and Easy to Install. The rated current can be up to 250A.The number of ways is 24. [Icw] rated short-time withstand current 25kA at 0.3s. [Ipk] rated peak withstand current 52.5kA enclosure

Product details

  • Activity
    HDCFD
  • Colour
    white (RAL 9003)
  • Device Application
    low voltage electrical distribution
  • Door Type
    flat
  • Enclosure Type
    standard
  • Product Name
    Acti9 Vertical TPN
  • Product or Component Type
    distribution board
  • Provided Equipment
    earth terminal block
  • Range
    Acti 9 Disbo
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:Acti 9 Vertical TPN 24way with 3P NSX 250A incomer provision
Your Rating

* Required Field