Acti 9 Vertical TPN 18way with 3P isolator 125A incomer provision
SKU :
A9HV318XI125
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
Further offers for this product
No sellers found for this product.
EGP6,504.00
EGP4,260.12
Excl. Tax
Store Pickup option available on checkout.
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Acti 9 Vertical TPN 18way with 3P isolator 125A incomer provision
EGP6,504.00
EGP4,260.12
- Description
- Specifications
- Reviews
Description
Overview
| Activity code | HDCFD |
|---|---|
| Colour | white (RAL 9003) |
| Device Application | low voltage electrical distribution |
| Door Type | flat |
| Enclosure Type | standard |
| Product Name | Acti9 Vertical TPN |
| Product or Component Type | distribution board |
| Provided Equipment | earth terminal block |
| Range | Acti 9 Disbo |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity code | HDCFD |
|---|---|
| Colour | white (RAL 9003) |
| Device Application | low voltage electrical distribution |
| Door Type | flat |
| Enclosure Type | standard |
| Product Name | Acti9 Vertical TPN |
| Product or Component Type | distribution board |
| Provided Equipment | earth terminal block |
| Range | Acti 9 Disbo |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account