
4.3" wide screen touch panel, RS-232 terminal block
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
This Magelis STO small touchscreen operator interface (HMI) is supplied with 12V to 24V DC, has a 4.3" color TFT LCD display with, 480 x 272 pixels and 26MB EPROM. It also has 1 host + 1 mini-B USB ports and 1 RS232C / RS485 port. It is ideal for optimized information and communication with automation systems in industry and infrastructure such as compact machines, handling systems, food & beverage machines and pharmaceutical industry. The screen displays color graphic pages. Its RS485 host port makes it ideal to supervise and control simple systems and machines.
Product Details
[us] Rated Supply Voltage | 12...24 V DC - 10...20 % |
---|---|
Ambient Air Temperature for Operation | 0-50 °C |
Ambient Air Temperature for Storage | -20-60 °C |
Display Type | colour TFT LCD |
Electromagnetic Compatibility | resistance to radiated electromagnetic fields - test level: 10 V/m (80 MHz...2.7 GHz) |
Fixing Mode | by 2 installation fasteners, mounting on 1.5 to 6 mm thick panel |
Ip Degree of Protection | IP65f (front panel) |
Nema Degree of Protection | NEMA 4X/13 front panel (indoor use) |
Net Weight | 0.22 kg |
Power Consumption in w | 7.5 W |
Product Certifications | KCC |
Product or Component Type | touch panel screen |
Range Compatibility | MitsubishI |
Range of Product | Harmony STO & STU |
Relative Humidity | 10-90 % without condensation |
Standards | ANSI/ISA 12.12.01 |
Cut-out Dimensions | 77.5 x 112.5 mm |
Backlight Lifespan | 50000 hours with white |
Brightness | 16 levels via touch panel |
Character Font | ASCII (European characters) |
Display Colour | 65536 colours |
Display Resolution | 480 x 272 pixels |
Display Size | 4.3 inch |
Downloadable Protocols | third party protocols |
Enclosure Material | PPT |
Front Material | plastic |
Integrated Connection Type | 1 USB 2.0 type mini B |
Memory Description | back up of data 512 kB |
Number of Pages | 8999 |
Operating Altitude | 2000 m |
Operating System | Harmony |
Realtime Clock | with RTC-battery set optional |
Shock Resistance | 15 gn for 11 ms conforming to IEC 61131-2 |
Software Designation | EcoStruxure Operator Terminal Expert |
Supply | external source |
Touch Panel | analogue |
Vibration Resistance | 1 gn (f = 5-150 Hz) conforming to IEC 61131-2 |