3 hole 22 mm Ø IP65 protection plastic white empty control station

XALB03C
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This 3 cut-outs white empty push button box is ideal for general purposes use as it enables machine builder to add any required control units for custom factory-assembled stations. It protects operators from unexpected and hazardous contact thanks to its double insulation. It is vibration, high pressure washer and dust resistant thanks to its IP65 protection, making it ideal for operation in harsh environments.

Product Details

Ambient Air Temperature for Operation -25-70 °C
Ambient Air Temperature for Storage -40-70 °C
Cable Entry 2.0 knock-outs diameter: 20 mm at side
Device Short Name XALB
Height 5.511 cm
Ip Degree of Protection IP65 conforming to IEC 60529
Material PC
Net Weight 0.14 kg
Product Destination XB2 non-illuminated functions with 1 row contact block , XB2 non-illuminated functions with 1 row contact block
Product or Component Type empty enclosure
Range of Product Harmony XB2
Standards GB/T 14048.5
Width 7.082 cm
Number of Cut-out 3 cut-outs
Cad Overall Depth 51 mm
Cad Overall Height 68 mm
Cad Overall Width 134 mm
Colour of Base of Enclosure dark grey
Colour of Cover light grey
Electrical Shock Protection Class class II conforming to IEC 60536
Material PC
Ip Degree of Protection IP65 conforming to IEC 60529 , IP65 conforming to IEC 60529
Range of Product Easy Harmony XALB
Length 13.802 cm
Activity IDSIG

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: 3 hole 22 mm Ø IP65 protection plastic white empty control station
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.