XALB02C

2 hole 22 mm Ø IP65 protection plastic white empty control station

1/1
XALB02C

2 hole 22 mm Ø IP65 protection plastic white empty control station

SKU
XALB02C
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

2 hole 22 mm Ø IP65 protection plastic white empty control station

Description

This 2 cut-outs white empty push button box is ideal for general purposes use as it enables machine builder to add any required control units for custom factory-assembled stations. It protects operators from unexpected and hazardous contact thanks to its double insulation. It is vibration, high pressure washer and dust resistant thanks to its IP65 protection, making it ideal for operation in harsh environments.

Product details

  • Ambient Air Temperature for Operation
    -25-70 °C
  • Ambient Air Temperature for Storage
    -40-70 °C
  • Cable Entry
    2.0 knock-outs diameter: 20 mm at side
  • Device Short Name
    XALB
  • Ip Degree of Protection
    IP65 conforming to IEC 60529
  • Material
    PC
  • Net Weight
    0.12 kg
  • Product Destination
    for XA2E and XB2B Ø 22 mm control and signalling units
  • Product or Component Type
    empty control station
  • Range of Product
    Harmony XB2
  • Standards
    GB/T 14048.5
  • Number of Cut-out
    2 cut-outs
  • Cad Overall Depth
    51 mm
  • Cad Overall Height
    68 mm
  • Cad Overall Width
    104 mm
  • Colour of Base of Enclosure
    dark grey
  • Colour of Cover
    light grey
  • Electrical Shock Protection Class
    class II conforming to IEC 60536
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:2 hole 22 mm Ø IP65 protection plastic white empty control station
Your Rating

* Required Field