
calcActive())">
1 hole 22 mm Ø IP65 protection plastic white empty control station
XALB01C
EGP183.45
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XALB01C
1 hole 22 mm Ø IP65 protection plastic white empty control station
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
1 hole 22 mm Ø IP65 protection plastic white empty control station
EGP183.45
Description
This 1 cut-out white empty push button box is ideal for general purposes use as it enables machine builder to add any required control units for custom factory-assembled stations. It protects operators from unexpected and hazardous contact thanks to its double insulation. It is vibration, high pressure washer and dust resistant thanks to its IP65 protection, making it ideal for operation in harsh environments.
Product Details
Ambient Air Temperature for Operation | -25-70 °C |
---|---|
Ambient Air Temperature for Storage | -40-70 °C |
Cable Entry | 2.0 knock-outs diameter: 20 mm at side |
Device Short Name | XALB |
Height | 5.486 cm |
Ip Degree of Protection | IP65 conforming to IEC 60529 |
Material | PC |
Net Weight | 0.09 kg |
Product Destination | XB2 non-illuminated functions with 1 row contact block , XB2 non-illuminated functions with 1 row contact block |
Product or Component Type | empty enclosure |
Range of Product | Harmony XB2 |
Standards | GB/T 14048.5 |
Width | 7.136 cm |
Number of Cut-out | 1 cut-out |
Cad Overall Height | 68 mm |
Cad Overall Width | 68 mm |
Colour of Base of Enclosure | dark grey |
Colour of Cover | light grey |
Electrical Shock Protection Class | class II conforming to IEC 60536 |
Material | PC |
Ip Degree of Protection | IP65 conforming to IEC 60529 , IP65 conforming to IEC 60529 |
Range of Product | Easy Harmony XALB |
Length | 7.244 cm |
Activity code | IDSIG |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review