Easy Return

Fast delivery

Safe and secure payment

Shop by Category

Bestsellers

CAPACITOR CAN HDY 25/30KVAR 400V
BLRCH250A300B40
switch disconnector, Compact INS40 , 40 A, standard version with black rotary handle, 3 poles
28900
Circuit breaker, ComPacT NSX160F, 36kA/415VAC, 4 poles 3D (neutral not protected), TMD trip unit 125A
C16F6TM125
Circuit breaker, ComPacT NSX250B, 25kA/415VAC, 3 poles, MicroLogic 2.2 trip unit 250A
C25B32D250
ARGUS standard indoor 360° - blister
CCTR1P002

EasyPact MVS

High current air circuit breakers up to 4000 A. EasyPact MVS is a range of LV power circuit breakers and switch-disconnectors designed to optimize cost and contribute to the safety and reliable performance of your electrical distribution network.

EP MVS CB 4000A 65kA 3P MF ET2

EasyPact MVS40 is a 4000A circuit breaker. The application is suitable for 690V AC@50/60Hz. With manually operating mechanism(ACB/SD), and basic trip unit with display.

Starting from EGP 106,802

Buy Now

MVS 4000 ETV6G 3P Withdrawable

This MVS 4000 ETV6G 3P Withdrawable Air Circuit Breaker.

Starting from EGP 190,816

Buy Now

EP MVS CB 2000A 65kA 3P MF ET2

EasyPact MVS20 is a 2000A circuit breaker. The application is suitable for 690V AC@50/60Hz. With manually operating mechanism(ACB/SD), and basic trip unit with display.

Starting from EGP 59,441

Buy Now

Build my panel

The foundation of safe power distributions and the main protection from electrically-caused fires

Explore More
VARPLUS LOGIC CONTROLLER, 12 STEP OUTPUT
VPL12N
VARPLUS LOGIC CONTROLLER, 6 STEP OUTPUTS
VPL06N
CAPACITOR CAN SDY 15/18KVAR 400V
BLRCS150A180B40
CAPACITOR CAN HDY 30/36KVAR 400V
BLRCH300A360B40
CAPACITOR CAN HDY 25/30KVAR 400V
BLRCH250A300B40
CAPACITOR CAN HDY 20/24KVAR 400V
BLRCH200A240B40
Studio cover frame, New Unica, 3 module, beige
NU210344
Circuit breaker, ComPacT NSX160F, 36kA/415VAC, 4 poles 3D (neutral not protected), TMD trip unit 125A
C16F6TM125
variable speed drive, ATV320, 1.5 kW, 380…500 V, 3 phases, compact
ATV320U15N4C
Variable speed drive, Altivar Machine ATV320, 2.2 kW, 200...240 V, 1 phase, book
ATV320U22M2B