
calcActive())">
Harmony XB5, Harmony XB4, blue plain lens for circular pilot light Ø22 mm with BA9s bulb
ZBV016
BHD0.75
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ZBV016
Harmony XB5, Harmony XB4, blue plain lens for circular pilot light Ø22 mm with BA9s bulb
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Harmony XB5, Harmony XB4, blue plain lens for circular pilot light Ø22 mm with BA9s bulb
BHD0.75
Description
Harmony XB5, Harmony XB4, blue plain lens for circular pilot light Ø22 mm with BA9s bulb
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
Product Compatibility | BA 9s |
Ambient Air Temperature for Operation | -40-70 °C |
Cap or lens type | plain lens |
Cap/operator or lens colour | blue |
Quantity per set | set of 10 |
Shape of signaling unit head | round |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account