
calcActive())">
Push button head, Harmony XB5, plastic, flush, 22mm, spring return, with 6 coloured caps unmarked
ZB5AA9
BHD4.40
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ZB5AA9
Push button head, Harmony XB5, plastic, flush, 22mm, spring return, with 6 coloured caps unmarked
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Push button head, Harmony XB5, plastic, flush, 22mm, spring return, with 6 coloured caps unmarked
BHD4.40
Description
Push button head, Harmony XB5, plastic, flush, 22mm, spring return, with 6 coloured caps unmarked
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
Product or Component Type | head for non-illuminated push-button |
Bezel material | dark grey plastic |
Head type | standard |
Mounting diameter | 22 mm |
Operator additional information | with set of 6 color cap |
Operator profile | 6 colors choice flush, unmarked |
Sale per indivisible quantity | 1 |
Shape of signaling unit head | round |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account