
calcActive())">
Head for illuminated push button, Harmony XB4, metal, white flush, 22mm, universal LED, spring return, plan lens
ZB4BW313
BHD5.58
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ZB4BW313
Head for illuminated push button, Harmony XB4, metal, white flush, 22mm, universal LED, spring return, plan lens
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Head for illuminated push button, Harmony XB4, metal, white flush, 22mm, universal LED, spring return, plan lens
BHD5.58
Description
Head for illuminated push button, Harmony XB4, metal, white flush, 22mm, universal LED, spring return, plan lens
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
Product Compatibility | universal LED |
Product or Component Type | head for illuminated push-button |
Bezel material | chromium plated metal |
Head type | standard |
Mounting diameter | 22 mm |
Operator additional information | with plain lens |
Operator profile | white flush, unmarked |
Sale per indivisible quantity | 1 |
Shape of signaling unit head | round |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account