
calcActive())">
Light block with body fixing collar, Harmony XB4, metal, for BA9s bulb, lt 250V, 1NO+1NC
ZB4BW065
BHD8.43
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ZB4BW065
Light block with body fixing collar, Harmony XB4, metal, for BA9s bulb, lt 250V, 1NO+1NC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Light block with body fixing collar, Harmony XB4, metal, for BA9s bulb, lt 250V, 1NO+1NC
BHD8.43
Description
Light block with body fixing collar, Harmony XB4, metal, for BA9s bulb, lt 250V, 1NO+1NC
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
[us] Rated Supply Voltage | <= 250 V - 250 V |
Product or Component Type | complete body/contact assembly and light block |
Bulb base | BA 9s |
Fixing collar material | zamak |
Head type | standard |
Light block supply | direct <2.4 W |
Light source | bulb not included |
Sale per indivisible quantity | 1 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account