
calcActive())">
Emergency stop head, Harmony XB4, switching off, metal, red mushroom 40mm, 22mm, trigger latching turn to release
ZB4BS844
BHD11.49
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ZB4BS844
Emergency stop head, Harmony XB4, switching off, metal, red mushroom 40mm, 22mm, trigger latching turn to release
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Emergency stop head, Harmony XB4, switching off, metal, red mushroom 40mm, 22mm, trigger latching turn to release
BHD11.49
Description
Emergency stop head, Harmony XB4, switching off, metal, red mushroom 40mm, 22mm, trigger latching turn to release
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
Product or Component Type | head for emergency switching off push-button |
Bezel material | chromium plated metal |
Head type | standard |
Mounting diameter | 22 mm |
Operator profile | red mushroom Ø 40 mm, unmarked |
Reset | turn to release |
Sale per indivisible quantity | 1 |
Shape of signaling unit head | round |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account