
calcActive())">
Potentiometer head, Harmony XB4, metal,black, 22mm, for use with 6mm shaft
ZB4BD912
BHD23.94
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ZB4BD912
Potentiometer head, Harmony XB4, metal,black, 22mm, for use with 6mm shaft
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Potentiometer head, Harmony XB4, metal,black, 22mm, for use with 6mm shaft
BHD23.94
Description
Potentiometer head, Harmony XB4, metal,black, 22mm, for use with 6mm shaft
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
Product Compatibility | for use with Ø 6 mm shaft |
Product or Component Type | head + mounting base for potentiometer |
Bezel material | chromium plated metal |
Head type | standard |
Mounting diameter | 22 mm |
Sale per indivisible quantity | 1 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account