
calcActive())">
Year time switch, KNX, 8 channel, DINrail mount, IP20, white
MTN6606-0008
BHD291.51
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

MTN6606-0008
Year time switch, KNX, 8 channel, DINrail mount, IP20, white
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Year time switch, KNX, 8 channel, DINrail mount, IP20, white
BHD291.51
Description
Year time switch, KNX, 8 channel, DINrail mount, IP20, white
Product Details
Activity | HDCOS |
---|---|
Weight (in Kg) | 198.000 g |
Product or Component Type | time switch |
Range | KNX |
Range of Product | KNX |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review