
calcActive())">
Harmony XB5, Complete buzzer, plastic, Ø22, continuous or intermittent tone, 230…240 V AC
XB5KSM
BHD37.22
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XB5KSM
Harmony XB5, Complete buzzer, plastic, Ø22, continuous or intermittent tone, 230…240 V AC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Harmony XB5, Complete buzzer, plastic, Ø22, continuous or intermittent tone, 230…240 V AC
BHD37.22
Description
Harmony XB5, Complete buzzer, plastic, Ø22, continuous or intermittent tone, 230…240 V AC
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
Product or Component Type | annunciator |
Bezel material | dark grey plastic |
Cap/operator or lens colour | black |
Head type | standard |
Mounting diameter | 22 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account