
calcActive())">
pilot light, Harmony XB5, grey plastic, white, 22mm, universal LED, plain lens, 24V AC DC
XB5AVB1
BHD5.11
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XB5AVB1
pilot light, Harmony XB5, grey plastic, white, 22mm, universal LED, plain lens, 24V AC DC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
pilot light, Harmony XB5, grey plastic, white, 22mm, universal LED, plain lens, 24V AC DC
BHD5.11
Description
pilot light, Harmony XB5, grey plastic, white, 22mm, universal LED, plain lens, 24V AC DC
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
[us] Rated Supply Voltage | 24 V AC/DC at 50/60 Hz |
Product or Component Type | pilot light |
Bezel material | dark grey plastic |
Bulb base | integral LED |
Cap/operator or lens colour | white |
Device presentation | complete product |
Fixing collar material | plastic |
Head type | standard |
Light source | universal LED |
Light source colour | white |
Mounting diameter | 22 mm |
Operator additional information | with plain lens |
Sale per indivisible quantity | 1 |
Shape of signaling unit head | round |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review