
calcActive())">
Control station, Harmony XALD, XALK, plastic, dark grey lid, 2 flush push buttons 22mm, marked I O, 1NO+1NC
XALD213
BHD21.21
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XALD213
Control station, Harmony XALD, XALK, plastic, dark grey lid, 2 flush push buttons 22mm, marked I O, 1NO+1NC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Control station, Harmony XALD, XALK, plastic, dark grey lid, 2 flush push buttons 22mm, marked I O, 1NO+1NC
BHD21.21
Description
Control station, Harmony XALD, XALK, plastic, dark grey lid, 2 flush push buttons 22mm, marked I O, 1NO+1NC
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
Product or Component Type | complete control station |
Colour of base of enclosure | light grey (RAL 7035) |
Colour of cover | dark grey (RAL 7016) |
Control station application | Start-Stop function |
Control station composition | 1 flush push-button, green 1 NO I marking - 1 flush push-button, red 1 NC O marking |
Marking location | marking on push-button |
Operator profile | 2 flush push-buttons |
Operators description | green ''I'' 1 NO - red ''O'' 1 NC |
Product destination | for XB5 Ø 22 mm control and signalling units |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account