
calcActive())">
Easy Harmony XA2E, Monolithic pilot light, plastic, amber, Ø22, integral LED, screw clamp terminals, 380…400 V AC, anti interference
XA2EVQ5LC
BHD2.88
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XA2EVQ5LC
Easy Harmony XA2E, Monolithic pilot light, plastic, amber, Ø22, integral LED, screw clamp terminals, 380…400 V AC, anti interference
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Easy Harmony XA2E, Monolithic pilot light, plastic, amber, Ø22, integral LED, screw clamp terminals, 380…400 V AC, anti interference
BHD2.88
Description
Easy Harmony XA2E, Monolithic pilot light, plastic, amber, Ø22, integral LED, screw clamp terminals, 380…400 V AC, anti interference
Product Details
Activity | IDSIG |
---|---|
Range | Easy Harmony XA2 |
[us] Rated Supply Voltage | 380...400 V AC 50/60 Hz |
Product or Component Type | monolithic pilot light |
Bulb base | integral LED |
Cap/operator or lens colour | amber |
Light source | LED |
Mounting diameter | 22.5 mm |
Shape of signaling unit head | round |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account