Activity |
IDVSD |
[us] Rated Supply Voltage |
200...240 V |
Ambient Air Temperature for Operation |
-15-60 °C |
Ambient Air Temperature for Storage |
-40-70 °C |
Weight (in Kg) |
0.485 kg |
Motor Power kW |
5.5 kW (normal duty), 4 kW (heavy duty) |
Power Dissipation in W |
forced convection: 179 W at 200 V, natural convection: 47 W at 200 V, switching frequency 4 kHz |
Device Short Name |
ATV630 |
Power Range |
4-6 kW at 200-240 V 3 phases |
Product or Component Type |
variable speed drive |
Product Specific Application |
process and utilities |
Communication Port Protocol |
Modbus serial#|#Modbus TCP#|#Ethernet |
Connector Type |
RJ45 (on the remote graphic terminal) for Ethernet/Modbus TCP, RJ45 (on the remote graphic terminal) for Modbus serial |
Discrete Input Number |
8 |
Discrete Input Type |
DI7, DI8 programmable as pulse input: 0-30 kHz, 24 V DC (<= 30 V) |
Discrete Output Number |
0 |
Discrete Output Type |
relay outputs R1A, R1B, R1C 250 V AC 3000 mA, relay outputs R1A, R1B, R1C 30 V DC 3000 mA, relay outputs R2A, R2C 250 V AC 5000 mA, relay outputs R2A, R2C 30 V DC 5000 mA, relay outputs R3A, R3C 250 V AC 5000 mA, relay outputs R3A, R3C 30 V DC 5000 mA |
Height |
409 mm |
Electromagnetic Compatibility |
electrostatic discharge immunity test level 3 conforming to IEC 61000-4-2, radiated radio-frequency electromagnetic field immunity test level 3 conforming to IEC 61000-4-3, electrical fast transient/burst immunity test level 4 conforming to IEC 61000-4-4, 1.2/50 µs - 8/20 µs surge immunity test level 3 conforming to IEC 61000-4-5, conducted radio-frequency immunity test level 3 conforming to IEC 61000-4-6 |
Marking |
CE |
Minimum Switching Current |
relay output R1, R2, R3: 5 mA at 24 V DC |
Motor Starter Type |
variable speed drive |
Network Frequency |
50...60 Hz |
Network Number of Phases |
3 phases |
Net Weight |
7.7 kg |
Noise Level |
56 dB conforming to 86/188/EEC |
Operating Position |
vertical +/- 10 degree |
Product Certifications |
UL#|#ATEX zone 2/22#|#CSA#|#DNV-GL#|#TĂśV#|#ATEX INERIS |
Operating Altitude |
<= 1000 m without derating, 1000...4800 m with current derating 1 % per 100 m |
Supply Frequency |
50...60 Hz - 5...5 % |
Transmission Rate |
10, 100 Mbits#|#4800 bps, 9600 bps, 19200 bps, 38.4 Kbps |
Maximum Switching Current |
relay output R1, R2, R3 on resistive load, cos phi = 1 : 3 A at 250 V AC, relay output R1, R2, R3 on resistive load, cos phi = 1 : 3 A at 30 V DC, relay output R1, R2, R3 on inductive load, cos phi = 0.4 and L/R = 7 ms: 2 A at 250 V AC, relay output R1, R2, R3 on inductive load, cos phi = 0.4 and L/R = 7 ms: 2 A at 30 V DC |
Protection Type |
thermal protection: motor, safe torque off: motor, motor phase break: motor, thermal protection: drive, safe torque off: drive, overheating: drive, overcurrent between output phases and earth: drive, overload of output voltage: drive, short-circuit protection: drive, motor phase break: drive, overvoltages on the DC bus: drive, line supply overvoltage: drive, line supply undervoltage: drive, line supply phase loss: drive, overspeed: drive, break on the control circuit: drive |
Depth |
233 mm |
Width |
171 mm |
Standards |
UL 508C#|#EN/IEC 61800-3#|#EN/IEC 61800-3 environment 1 category C2#|#EN/IEC 61800-3 environment 2 category C3#|#EN/IEC 61800-5-1#|#IEC 61000-3-12#|#IEC 60721-3#|#IEC 61508#|#IEC 13849-1 |
Discrete Input Logic |
positive logic (source) (DI1...DI8), < 5 V (state 0), > 11 V (state 1), negative logic (sink) (DI1...DI8), > 16 V (state 0), < 10 V (state 1) |
Range |
Altivar |