
calcActive())">
Valve drive, KNX, with status LED and 2 inputs, 24V, IP21, white
MTN6921-0001
BHD130.58
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

MTN6921-0001
Valve drive, KNX, with status LED and 2 inputs, 24V, IP21, white
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Valve drive, KNX, with status LED and 2 inputs, 24V, IP21, white
BHD130.58
Description
Valve drive, KNX, with status LED and 2 inputs, 24V, IP21, white
Product Details
Activity | HDCOS |
---|---|
Weight (in Kg) | 300.000 g |
Product or Component Type | valve drive |
Bus type | KNX |
Input function | signal voltage (SELV): 2 x binary |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review