
calcActive())">
discrete output module, Modicon TM3, 8 relay outputs, screw, 24V DC
TM3DQ8R
BHD44.46
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

TM3DQ8R
discrete output module, Modicon TM3, 8 relay outputs, screw, 24V DC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
discrete output module, Modicon TM3, 8 relay outputs, screw, 24V DC
BHD44.46
Description
discrete output module, Modicon TM3, 8 relay outputs, screw, 24V DC
Product Details
Activity | IDMST |
---|---|
Discrete output current | 2000 mA for relay output |
Discrete output logic | positive or negative |
Discrete output voltage | 24 V DC for relay output - 240 V AC |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review