
calcActive())">
discrete output module, Modicon TM3, 16 relay outputs, screw, 24V DC
TM3DQ16R
BHD63.46
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

TM3DQ16R
discrete output module, Modicon TM3, 16 relay outputs, screw, 24V DC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
discrete output module, Modicon TM3, 16 relay outputs, screw, 24V DC
BHD63.46
Description
discrete output module, Modicon TM3, 16 relay outputs, screw, 24V DC
Product Details
Activity | IDMST |
---|---|
Discrete output current | 2000 mA for relay output |
Discrete output logic | positive or negative |
Discrete output voltage | 240 V AC for relay output - 30 V DC for relay output |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review