
calcActive())">
Thermostat, Merten system design, with TFT display, KNX, room, black
MTN6215-5910
BHD146.51
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

MTN6215-5910
Thermostat, Merten system design, with TFT display, KNX, room, black
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Thermostat, Merten system design, with TFT display, KNX, room, black
BHD146.51
Description
Thermostat, Merten system design, with TFT display, KNX, room, black
Product Details
Activity | HDCOS |
---|---|
Weight (in Kg) | 102.000 g |
Colour Tint | black |
Product or Component Type | thermostat |
Width | 71 mm |
Range | Merten |
Depth | 30 mm |
Height | 71 mm |
Range of Product | KNX |
Material | plastic |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review