
calcActive())">
THERMAL OVERLOAD 48-65A FITS LC1D80-D95
LRD3359
BHD62.76
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LRD3359
THERMAL OVERLOAD 48-65A FITS LC1D80-D95
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
THERMAL OVERLOAD 48-65A FITS LC1D80-D95
BHD62.76
Description
Thermal overload relays, TeSys Deca, 48...65 A , class 10A
Product Details
Activity | PPCTR |
---|---|
Weight (in Kg) | 0.165 kg |
[ith] Conventional Free Air Thermal Current | 5 A for signalling circuit |
Product Name | TeSys Deca, TeSys LRD |
[ue] Rated Operational Voltage | 1000 V AC 0...400 Hz for power circuit conforming to IEC 60947-4-1 |
Product or Component Type | differential thermal overload relay |
Range | TeSys |
Control Type | red push-button: stop, blue push-button: reset |
Phase Failure Sensitivity | tripping current 130 % of Ir on two phase, the last one at 0 |
Network Frequency | 0...400 Hz |
Net Weight | 0.51 kg |
Standards | EN/IEC 60947-4-1#|#EN/IEC 60947-5-1#|#UL 60947-4-1#|#UL 60947-5-1#|#CSA C22.2 No 60947-4-1#|#CSA C22.2 No 60947-5-1#|#GB/T 14048.4#|#GB/T 14048.5#|#EN 50495 |
Ambient Air Temperature for Operation | -20-60 °C without derating conforming to IEC 60947-4-1 |
[uimp] Rated Impulse withstand Voltage | 6 kV conforming to IEC 60947-1 |
Ambient Air Temperature for Storage | -60-70 °C |
Compatibility Code | LRD |
Product Certifications | IEC#|#UL#|#CSA#|#CCC#|#EAC#|#ATEX INERIS#|#UKCA |
[ui] Rated Insulation Voltage | power circuit: 1000 V conforming to IEC 60947-4-1, power circuit: 600 V conforming to CSA, power circuit: 600 V conforming to UL |
Height | 81 mm |
Depth | 115 mm |
Width | 70 mm |
Range | TeSys |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account