
calcActive())">
TESYS K OVERLOAD RELAY CL10 2.6 - 3.7A
LR2K0310
BHD13.28
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LR2K0310
TESYS K OVERLOAD RELAY CL10 2.6 - 3.7A
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
TESYS K OVERLOAD RELAY CL10 2.6 - 3.7A
BHD13.28
Description
differential thermal overload relay, TeSys K, 2.6...3.7A, class 10A
Product Details
Activity | PPCTR |
---|---|
Weight (in Kg) | 115 kg |
[ith] Conventional Free Air Thermal Current | 6 A for signalling circuit |
Product Name | TeSys LRK |
[ue] Rated Operational Voltage | <= 690 V for power circuit, 690 V AC AC-15 for signalling circuit, 250 V DC DC-13 for signalling circuit |
Product or Component Type | differential thermal overload relay |
Range | TeSys |
Control Type | red push-button: trip test function, blue push-button: stop and manual reset, selector switch: manual or automatic reset |
Fire Resistance | 850 °C conforming to IEC 60695-2-1 |
Phase Failure Sensitivity | yes conforming to IEC 60947-4-1 |
Operating Altitude | 2000 m without derating |
Network Frequency | <= 400 Hz |
Net Weight | 0.145 kg |
Standards | IEC 60947#|#VDE 0660#|#BS 4941#|#NF C 63-650 |
Power Dissipation per Pole | 2 W |
Ambient Air Temperature for Operation | -20-55 °C without derating conforming to IEC 60947, -30-60 °C with derating conforming to IEC 60947 |
[uimp] Rated Impulse withstand Voltage | 6 kV |
Ambient Air Temperature for Storage | -40-70 °C |
Compatibility Code | LR2K |
Product Certifications | UL#|#CSA#|#UKCA |
[ui] Rated Insulation Voltage | power circuit: 690 V conforming to BS 4941, power circuit: 690 V conforming to IEC 60947, power circuit: 750 V conforming to VDE 0110 group C, power circuit: 600 V conforming to CSA C22.2 No 14 |
Height | 58 mm |
Depth | 65 mm |
Width | 45 mm |
Range | TeSys |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account