
calcActive())">
TeSys AUXILIARY N/O FLT N/O LHS
GVAD1010
BHD8.19
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GVAD1010
TeSys AUXILIARY N/O FLT N/O LHS
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
TeSys AUXILIARY N/O FLT N/O LHS
BHD8.19
Description
TeSys Deca - auxiliary contact - 1 NO + 1 NO (fault)
Product Details
Activity | PPCTR |
---|---|
Weight (in Kg) | 0.39 kg |
[ith] Conventional Free Air Thermal Current | 6 A, 2.5 A for fault signalling |
Pole Contact Composition | 2 NO |
[ue] Rated Operational Voltage | 48...690 V AC, 24...240 V DC |
Product or Component Type | auxiliary contact block |
Range | TeSys#|#TeSys Deca |
Net Weight | 0.055 kg |
Mechanical Durability | 100000 cycles |
Compatibility Code | GVAD |
Product Certifications | UKCA |
[ui] Rated Insulation Voltage | 690 V conforming to IEC 60947-1, 300 V conforming to UL 508, 300 V conforming to CSA C22.2 No 14 |
Height | 89 mm |
Depth | 66 mm |
Width | 9.3 mm |
Range | TeSys |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review