
calcActive())">
Loading...
All Sellers

LA7D3064
TERMINAL BLOCK
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
TERMINAL BLOCK
BHD26.34
Description
Adapter terminal block,TeSys Deca,for separate mounting of LRD33**/LR2D3***/LR3D3***
Product Details
Activity | PPCTR |
---|---|
Weight (in Kg) | 1kg |
Product or Component Type | terminal block |
Range | TeSys |
Net Weight | 0.37 kg |
Compatibility Code | LA7D |
Height | 104 mm |
Depth | 121 mm |
Width | 75 mm |
Range | TeSys |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review