
calcActive())">
Loading...
All Sellers

GV2AF3
TERMINAL BLOCK
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
TERMINAL BLOCK
BHD2.46
Description
Combination blocks,TeSys Deca,with contactor LC1D09...D38
Product Details
Activity | PPCTR |
---|---|
Weight (in Kg) | 0.05 kg |
Product Name | FT |
Product or Component Type | combination block |
Range | Linergy |
Poles Description | 3P |
Net Weight | 0.016 kg |
[ie] Rated Operational Current | 32 A |
Compatibility Code | GV2AF |
Range | Linergy |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review