
Switch actuator, KNX, with manual mode and current detection, 230V, 16A, 8 module, light grey
Excl. Tax
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Switch actuator, KNX, with manual mode and current detection, 230V, 16A, 8 module, light grey
Excl. Tax
Excl. Tax
Description
Product Details
Activity | HDCOS |
---|---|
Weight (in Kg) | 718.000 g |
[ue] Rated Operational Voltage | 100...240 V |
Product or Component Type | switch actuator |
Range | KNX |
Range of Product | KNX |
Load Type | incandescent lamps: <= 3600 W, 230 V AC, halogen lamps: <= 2500 W, 230 V AC, incandescent lamps: <= 1600 W, 100 V AC, incandescent lamps: <= 3840 W, 240 V AC, halogen lamps: <= 1086 W, 100 V AC, halogen lamps: <= 2608 W, 240 V AC, parallel compensated fluorescent lamp: <= 1086 VA, 100 V AC, parallel compensated fluorescent lamp: <= 2500 VA, 230 V AC, parallel compensated fluorescent lamp: <= 2608 VA, 240 V AC, capacitive: , 16 A, 200 µF, 100...240 V AC, motor: <= 434 W, 100 V AC, motor: <= 1000 W, 230 V AC, motor: <= 1043 W, 240 V AC |