
calcActive())">
Switch actuator, KNX, with manual mode, 230V, 16A, 4 module, light grey
MTN647593
BHD117.95
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

MTN647593
Switch actuator, KNX, with manual mode, 230V, 16A, 4 module, light grey
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Switch actuator, KNX, with manual mode, 230V, 16A, 4 module, light grey
BHD117.95
Description
Switch actuator, KNX, with manual mode, 230V, 16A, 4 module, light grey
Product Details
Activity | HDCOS |
---|---|
Weight (in Kg) | 342.000 g |
[ue] Rated Operational Voltage | 230 V |
Product or Component Type | switch actuator |
Range | KNX |
Range of Product | KNX |
Load Type | incandescent lamps: <= 3600 W, 230 V AC, halogen lamps: <= 2500 W, 230 V AC, capacitive: , 16 A, 200 µF, 230 V AC, fluorescent lamps: <= 2500 VA, 230 V AC |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review