
calcActive())">
Switch actuator, KNX, with manual mode, 230V, 16A, 12 module, light grey
MTN648493
BHD218.44
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

MTN648493
Switch actuator, KNX, with manual mode, 230V, 16A, 12 module, light grey
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Switch actuator, KNX, with manual mode, 230V, 16A, 12 module, light grey
BHD218.44
Description
Switch actuator, KNX, with manual mode, 230V, 16A, 12 module, light grey
Product Details
Activity | HDCOS |
---|---|
Weight (in Kg) | 890.000 g |
[ue] Rated Operational Voltage | 230 V |
Product or Component Type | switch actuator |
Range | KNX |
Range of Product | KNX |
Load Type | incandescent lamps: <= 3600 W, 230 V AC, halogen lamps: <= 2500 W, 230 V AC, capacitive: , 16 A, 200 µF, 230 V AC, fluorescent lamps: <= 2500 VA, 230 V AC |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review