
calcActive())">
SS,3 POSITION,2NO(SHORT)
XA2ED33
BHD3.17
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XA2ED33
SS,3 POSITION,2NO(SHORT)
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
SS,3 POSITION,2NO(SHORT)
BHD3.17
Description
Complete selector switch, Easy Harmony XA2, plastic, black, 22mm, 3 positions, stay put, 2NO
Product Details
Activity | IDSIG |
---|---|
Range | Easy Harmony XA2 |
Shock Resistance | 120 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
Mechanical Durability | 300000 cycles |
Overvoltage Category | class I conforming to IEC 536 |
Net Weight | 0.054 kg |
Tightening Torque | 0.8-0.8 N.m |
Vibration Resistance | 10 gn (f= 40-500 Hz) conforming to IEC 60068-2-6 |
Weight (in Kg) | 0.25 kg |
Ambient Air Temperature for Storage | -40-70 °C |
Compatibility Code | XA2E |
Connections - Terminals | , clamping capacity: <= 2 x 1.5 mm², , clamping capacity: <= 1 x 2.5 mm², , clamping capacity: >= 1 x 0.5 mm², Faston terminals, connection size: 6.3 mm |
Ambient Air Temperature for Operation | -25-55 °C |
Product or Component Type | complete selector switch |
Width | 30 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account