
calcActive())">
SPRING RETURN CONTACT BLOCK 1 NC AND 2 N
XENG1191
BHD9.85
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XENG1191
SPRING RETURN CONTACT BLOCK 1 NC AND 2 N
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
SPRING RETURN CONTACT BLOCK 1 NC AND 2 N
BHD9.85
Description
Single contact block, Harmony XAC, spring return, 2 speed, spring return, front mounting, 2NO+1NC
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
Shock Resistance | 100 gn conforming to IEC 60068-2-27 |
Mechanical Durability | 1000000 cycles |
Overvoltage Category | class II conforming to IEC 61140 |
Product Compatibility | XACA#|#XACA9...head |
Net Weight | 0.04 kg |
Vibration Resistance | 15 gn (f= 10-500 Hz) conforming to IEC 60068-2-6 |
Weight (in Kg) | 0.04 kg |
Ambient Air Temperature for Storage | -40-70 °C |
Connections - Terminals | screw clamp terminals, 1 x 0.5...1 x 2.5 mm² without cable end, screw clamp terminals, 1 x 0.5...2 x 1.5 mm² with cable end |
Ambient Air Temperature for Operation | -25-70 °C |
Product or Component Type | contact block |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review