
calcActive())">
SpaceLogic KNX Touch IP 7 inch Smart Screen White
MTN6260-7770
BHD263.93
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

MTN6260-7770
SpaceLogic KNX Touch IP 7 inch Smart Screen White
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
SpaceLogic KNX Touch IP 7 inch Smart Screen White
BHD263.93
Description
SpaceLogic KNX Touch IP 7 inch Smart Screen White
Product Details
Activity | HDCOS |
---|---|
Weight (in Kg) | 0.655 kg |
Colour Tint | white painted |
Product or Component Type | touch panel |
Device presentation | complete device |
Processor name | ARM Cortex-A35 quad core |
Product destination | KNX bus system |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account