
calcActive())">
SpaceLogic KNX IP Router DIN Rail
MTN6500-0103
BHD223.33
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

MTN6500-0103
SpaceLogic KNX IP Router DIN Rail
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
SpaceLogic KNX IP Router DIN Rail
BHD223.33
Description
SpaceLogic KNX IP Router DIN Rail
Product Details
Activity | HDCOS |
---|---|
Weight (in Kg) | 90.0 g |
[ue] Rated Operational Voltage | 24 V |
Ambient Air Temperature for Operation | -5-45 °C |
Connections - Terminals | Ethernet: RJ45 connector, KNX: BUS |
Product or Component Type | IP router |
Range | SpaceLogic KNX |
Range of Product | SpaceLogic KNX |
Relative Humidity | 5-93 % |
Standards | EMC directive#|#EN 50491-3#|#EN 50491-5-2#|#EN 50491-5-3#|#EN 61000-6-2#|#EN 61000-6-3#|#EN 50581 : 2012 |
Material | PC |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account