
calcActive())">
Socket, Mureva PK, panel-mounted, 3h, 32A, 3P+E, 415V, IP67
PKY32F7C4
BHD18.22
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

PKY32F7C4
Socket, Mureva PK, panel-mounted, 3h, 32A, 3P+E, 415V, IP67
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Socket, Mureva PK, panel-mounted, 3h, 32A, 3P+E, 415V, IP67
BHD18.22
Description
Socket, Mureva PK, panel-mounted, 3h, 32A, 3P+E, 415V, IP67
Product Details
Activity | HDCWD |
---|
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account