
calcActive())">
Loading...
All Sellers

ZB5AD2
SELECTOR OPERATING HEAD
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
SELECTOR OPERATING HEAD
BHD4.44
Description
Selector switch head, Harmony XB5, plastic, black, 22mm, 2 positions, stay put
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
Shock Resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27, 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
Mechanical Durability | 1000000 cycles |
Overvoltage Category | class II conforming to IEC 60536 |
Net Weight | 0.017 kg |
Vibration Resistance | 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6 |
Weight (in Kg) | 1.3 kg |
Ambient Air Temperature for Storage | -40-70 °C |
Compatibility Code | ZB5 |
Ambient Air Temperature for Operation | -40-70 °C |
Product or Component Type | head for selector switch |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review