
calcActive())">
SCREW TERMINAL CONTACT B
ZB4BZ102
BHD3.35
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ZB4BZ102
SCREW TERMINAL CONTACT B
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
SCREW TERMINAL CONTACT B
BHD3.35
Description
Single contact block with body fixing collar, Harmony XB4, metal, screw clamp terminal, 1NC
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
Shock Resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27, 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
Mechanical Durability | 5000000 cycles |
Net Weight | 0.053 kg |
Tightening Torque | 0.8-1.2 N.m conforming to EN 60947-1 |
Vibration Resistance | 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6 |
Weight (in Kg) | 0.37 kg |
Ambient Air Temperature for Storage | -40-70 °C |
Compatibility Code | ZB4 |
Connections - Terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN 60947-1, screw clamp terminals, >= 1 x 0.22 mm² without cable end conforming to EN 60947-1 |
Ambient Air Temperature for Operation | -40-70 °C |
Product or Component Type | complete body/contact assembly |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review