
calcActive())">
SATURN 5 GANG KEY INPUT DLT WE
5085DL-GF
BHD99.18
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

5085DL-GF
SATURN 5 GANG KEY INPUT DLT WE
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
SATURN 5 GANG KEY INPUT DLT WE
BHD99.18
Description
SATURN 5 GANG KEY INPUT DLT
Product Details
Activity | HDCOS |
---|---|
Weight (in Kg) | 0.43 kg |
Product or Component Type | cover frame |
Width | 76 mm |
Range | C-Bus |
Depth | 13 mm |
Number of Gangs | 5 gangs |
Range of Product | C-Bus#|#Saturn Series#|#LCD Series |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account