
calcActive())">
Protection module, Harmony, RC circuit, for all sockets, 110�240V AC
RZM041FU7
BHD1.72
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

RZM041FU7
Protection module, Harmony, RC circuit, for all sockets, 110�240V AC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Protection module, Harmony, RC circuit, for all sockets, 110�240V AC
BHD1.72
Description
Protection module, Harmony, RC circuit, for all sockets, 110…240V AC
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
Product Compatibility | socket RGZ (1 C/O) - socket RGZ (2 C/O) |
[uc] Control Circuit Voltage | 110...240 V - 110...240 V AC |
Product or Component Type | protection module |
Product destination | RSB relay |
Sale per indivisible quantity | 10 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review