
calcActive())">
Protection module, Harmony, diode, for all sockets, 6�230V DC
RZM040W
BHD1.13
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

RZM040W
Protection module, Harmony, diode, for all sockets, 6�230V DC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Protection module, Harmony, diode, for all sockets, 6�230V DC
BHD1.13
Description
Protection module, Harmony, diode, for all sockets, 6…230V DC
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
Product Compatibility | socket RGZ (1 C/O) - socket RGZ (2 C/O) |
[uc] Control Circuit Voltage | 6...230 V - 6...230 V DC |
Product or Component Type | protection module |
Product destination | RSB relay |
Sale per indivisible quantity | 10 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review