
calcActive())">
Miniature plug in relay, Harmony, 3A, 4CO, lockable test button, 24V DC
RXM4GB1BD
BHD4.19
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

RXM4GB1BD
Miniature plug in relay, Harmony, 3A, 4CO, lockable test button, 24V DC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Miniature plug in relay, Harmony, 3A, 4CO, lockable test button, 24V DC
BHD4.19
Description
Miniature plug in relay, Harmony, 3A, 4CO, lockable test button, 24V DC
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
Control Type | lockable test button |
[in] Rated Current | 3 A |
[uc] Control Circuit Voltage | 24 V - 24 V DC |
Product or Component Type | plug-in relay |
Series name | Miniature |
Status LED | without |
Utilisation coefficient | 20% |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review