
calcActive())">
Miniature plug in relay, Harmony, 12A, 2CO, with LED, lockable test button, 120V AC
RXM2AB2F7
BHD3.94
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

RXM2AB2F7
Miniature plug in relay, Harmony, 12A, 2CO, with LED, lockable test button, 120V AC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Miniature plug in relay, Harmony, 12A, 2CO, with LED, lockable test button, 120V AC
BHD3.94
Description
Miniature plug in relay, Harmony, 12A, 2CO, with LED, lockable test button, 120V AC
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
Control Type | lockable test button |
[in] Rated Current | 12 A |
[uc] Control Circuit Voltage | 120 V - 120 V AC 50/60 Hz |
Product or Component Type | plug-in relay |
Series name | Miniature |
Status LED | with |
Utilisation coefficient | 20% |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review