
calcActive())">
Universal plug in relay, Harmony, 10A, 3CO, with LED, lockable test button, 125V DC
RUMC32GD
BHD11.45
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

RUMC32GD
Universal plug in relay, Harmony, 10A, 3CO, with LED, lockable test button, 125V DC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Universal plug in relay, Harmony, 10A, 3CO, with LED, lockable test button, 125V DC
BHD11.45
Description
Universal plug in relay, Harmony, 10A, 3CO, with LED, lockable test button, 125V DC
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
Control Type | lockable test button |
[in] Rated Current | 10 A |
[uc] Control Circuit Voltage | 125 V - 125 V DC |
Product or Component Type | plug-in relay |
Series name | universal |
Status LED | with |
Utilisation coefficient | 20% |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account