
calcActive())">
Universal plug in relay, Harmony, 10A, 3CO, lockable test button, 110V DC
RUMC31FD
BHD9.60
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

RUMC31FD
Universal plug in relay, Harmony, 10A, 3CO, lockable test button, 110V DC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Universal plug in relay, Harmony, 10A, 3CO, lockable test button, 110V DC
BHD9.60
Description
Universal plug in relay, Harmony, 10A, 3CO, lockable test button, 110V DC
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
Control Type | lockable test button |
[in] Rated Current | 10 A |
[uc] Control Circuit Voltage | 110 V - 110 V DC |
Product or Component Type | plug-in relay |
Series name | universal |
Status LED | without |
Utilisation coefficient | 20% |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review