
calcActive())">
universal plug in relay, Harmony Electromechanical Relays, 10A, 2CO, with LED, lockable test button, 230V AC
RUMC22P7
BHD10.23
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

RUMC22P7
universal plug in relay, Harmony Electromechanical Relays, 10A, 2CO, with LED, lockable test button, 230V AC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
universal plug in relay, Harmony Electromechanical Relays, 10A, 2CO, with LED, lockable test button, 230V AC
BHD10.23
Description
universal plug in relay, Harmony Electromechanical Relays, 10A, 2CO, with LED, lockable test button, 230V AC
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
Control Type | lockable test button |
[in] Rated Current | 10 A |
[uc] Control Circuit Voltage | 230 V - 230 V AC 50/60 Hz |
Product or Component Type | plug-in relay |
Series name | universal |
Status LED | with |
Utilisation coefficient | 20% |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review