
calcActive())">
Socket equipped with LED and protection circuit, Harmony, for RSL1 relays, srew connector, 12...24V AC DC
RSLZVA1
BHD5.74
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

RSLZVA1
Socket equipped with LED and protection circuit, Harmony, for RSL1 relays, srew connector, 12...24V AC DC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Socket equipped with LED and protection circuit, Harmony, for RSL1 relays, srew connector, 12...24V AC DC
BHD5.74
Description
Socket equipped with LED and protection circuit, Harmony, for RSL1 relays, srew connector, 12...24V AC DC
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
Product Compatibility | plug-in relay RSL with 1 C/O contact at 12 V DC - plug-in relay RSL with 1 C/O contact at 24 V DC |
[in] Rated Current | 6 A |
[uc] Control Circuit Voltage | 12 V - 24 V |
Product or Component Type | socket |
Contact terminal arrangement | separate |
Device presentation | basic element |
Sale per indivisible quantity | 10 |
Shape of pin | flat |
Switching voltage | 12 V AC/DC - 24 V AC/DC |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review