
calcActive())">
slim interface plug in relay, Harmony Electromechanical Relays, 6A, 1CO, standard, 24V DC
RSL1AB4BD
BHD3.06
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

RSL1AB4BD
slim interface plug in relay, Harmony Electromechanical Relays, 6A, 1CO, standard, 24V DC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
slim interface plug in relay, Harmony Electromechanical Relays, 6A, 1CO, standard, 24V DC
BHD3.06
Description
slim interface plug in relay, Harmony Electromechanical Relays, 6A, 1CO, standard, 24V DC
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
Control Type | without push-button |
[in] Rated Current | 6 A |
[uc] Control Circuit Voltage | 24 V - 24 V DC |
Product or Component Type | plug-in relay |
Series name | slim interface relay |
Status LED | without |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review