
calcActive())">
ROUND PILOT LIGHT DIAM 22 IP 65 YELLOW B
XB7EV65P
BHD1.73
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XB7EV65P
ROUND PILOT LIGHT DIAM 22 IP 65 YELLOW B
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
ROUND PILOT LIGHT DIAM 22 IP 65 YELLOW B
BHD1.73
Description
Monolithic pilot light, Harmony XB7, plastic, yellow, 22mm, plain lens for BA9s bulb, lt 250V
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
Shock Resistance | 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
Overvoltage Category | class II conforming to IEC 60536 |
Net Weight | 0.018 kg |
Tightening Torque | 0.8-1.2 N.m conforming to EN 60947-1 |
Vibration Resistance | 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6 |
Weight (in Kg) | 0.105 kg |
Ambient Air Temperature for Storage | -40-70 °C |
[us] Rated Supply Voltage | <= 250 V |
Compatibility Code | XB7 |
Connections - Terminals | Faston connectors, connection size: 6.35 x 0.8 mm conforming to EN/IEC 60947-1, forked type tag connectors, connection size: 6.5 mm conforming to EN/IEC 60947-1, screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1, screw clamp terminals, 1 x 0.22...2 x 2.5 mm² without cable end conforming to EN/IEC 60947-1 |
Ambient Air Temperature for Operation | -25-55 °C |
Product or Component Type | pilot light |
Width | 29 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review